Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
 - AMD※※3R・AMG※※3R・GAMD※※3R
 
New standard of air operated valve for chemical liquids. 
It is a high end product that supports a wide range of pressure, temperature and fluid conditions. 
It can unify all the models that have been subdivided in use.
- Industry
 - Semiconductor manufacturing process (pre-process)
 - Components for chemical liquid supply facilities
 

- Documents / Download
 Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Working pressure range expanded] 
Working pressure range expanded due to the new seal structure. 
Equal working pressure at ports A and B.

[Acid/alkali alike compatible] 
The use of highly chemically resistant polyvinylidene fluororesin (PVDF) for the actuator enables support for a wide range of applications as standard, regardless of acidity or alkalinity.

[Expanded fluid temperatures] 
Significantly expanded working fluid temperature range for standard products (max. 120°C). 
Optional sensor available to confirm valve open / close state with signals.

[3 types of mounting methods] 
New 4-point flange mounting added to the conventional flange mounting and mounting base.

| Model No. | Product name | Connection size (tube exterior) | Orifice size | Connection | Remarks | 
|---|---|---|---|---|---|
| AMD※※3R | 2-port valve | 1/8”, 1/4”, 3/8”, 1/2”, 3/4”, 1” 3mm,6mm, 8mm, 10mm, 12mm, 25mm | 2 to 20 mm | Super 300, F-LOCK60 | |
| AMG※※3R | 3-port valve | 1/4”, 3/8”, 1/2”, 3/4”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super 300, F-LOCK60 | |
| GAMD※※3R | Manifold | 1/4”, 3/8”, 1/2”, 3/4”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super 300, F-LOCK60 | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- Specific Use
 - All
 
- Industry
 - All
 
- New Products Only
 - Discontinued Products Only