Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- AMD※※3R・AMG※※3R・GAMD※※3R
New standard of air operated valve for chemical liquids.
It is a high end product that supports a wide range of pressure, temperature and fluid conditions.
It can unify all the models that have been subdivided in use.
- Industry
- Semiconductor manufacturing process (pre-process)
- Components for chemical liquid supply facilities

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Working pressure range expanded]
Working pressure range expanded due to the new seal structure.
Equal working pressure at ports A and B.

[Acid/alkali alike compatible]
The use of highly chemically resistant polyvinylidene fluororesin (PVDF) for the actuator enables support for a wide range of applications as standard, regardless of acidity or alkalinity.

[Expanded fluid temperatures]
Significantly expanded working fluid temperature range for standard products (max. 120°C).
Optional sensor available to confirm valve open / close state with signals.

[3 types of mounting methods]
New 4-point flange mounting added to the conventional flange mounting and mounting base.

Model No. | Product name | Connection size (tube exterior) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
AMD※※3R | 2-port valve | 1/8”, 1/4”, 3/8”, 1/2”, 3/4”, 1” 3mm,6mm, 8mm, 10mm, 12mm, 25mm | 2 to 20 mm | Super 300, F-LOCK60 | |
AMG※※3R | 3-port valve | 1/4”, 3/8”, 1/2”, 3/4”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super 300, F-LOCK60 | |
GAMD※※3R | Manifold | 1/4”, 3/8”, 1/2”, 3/4”, 1” 6 mm, 8 mm, 10 mm, 12 mm, 25 mm | 3.5 to 20 mm | Super 300, F-LOCK60 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only