Product Details
Space saving cylinders
Cartridge cylinder
- Model No.
- CAT
Cylinder outside diameter is full-thread thumb size. This cylinder is a miniature single acting cylinder that returns with spring when pulled.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Miniature size]
Total length of the cylinder reduced significantly. Miniature with bore φ6 to φ15.
Can be mounted in a small space, downsizing equipment.
[Easy mounting]
As the tube outer diameter is threaded, it is easy to mount on the jig or panel, etc.
[2 types of mounting methods]
For mounting types, the inset and panel mounting types are available.
For the inset, sealing method with a washer is used and O-ring / reaming, etc., is not required.
[End shape options]
For end shape of the piston rod, male thread and without thread are available. Select according to the purpose.
| Model No. | Product name | Bore size | Stroke length (mm) | Remarks |
|---|---|---|---|---|
| CAT | Single acting / push | φ6, φ10, φ15 | 5, 10, 15 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Space saving cylinders
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only