Product Details

Space saving cylinders

Cartridge cylinder

Model No.
CAT

Cylinder outside diameter is full-thread thumb size. This cylinder is a miniature single acting cylinder that returns with spring when pulled.

Industry
  • Features
  • Variations

[Miniature size]
Total length of the cylinder reduced significantly. Miniature with bore φ6 to φ15.
Can be mounted in a small space, downsizing equipment.

[Easy mounting]
As the tube outer diameter is threaded, it is easy to mount on the jig or panel, etc.

[2 types of mounting methods]
For mounting types, the inset and panel mounting types are available.
For the inset, sealing method with a washer is used and O-ring / reaming, etc., is not required.

[End shape options]
For end shape of the piston rod, male thread and without thread are available. Select according to the purpose.

Model No. Product name Bore sizeStroke length (mm) Remarks
CATSingle acting / pushφ6, φ10, φ155, 10, 15

Return to Product List