Product Details
Air operated valves
Air operated valve for chemical liquids (for high pressure)
- Model No.
- AMD※1H
It is a valve designed to support high pressure and high back pressure in chemical liquid supply facilities and the like in semiconductor manufacturing factories.
- Industry
- Components for chemical liquid supply facilities
![](../../src/product_img/product_img_2009_gZXi_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Supports liquid supply]
0.7 MPa specification that supports high pressure, high back pressure and large flow rate in liquid supply lines.
[Variations tailored to the specific application]
Water hammer reduction, operating pressure reduction, and operating pressure reduction + water hammer reduction are available.
![](../../src/features_img/features_img_2011_QRkg_fg.jpg)
Model No. | Product name | Connection size (tube exterior) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
AMD※1H-※ | Standard | 1/2”, 3/4, 1”, 1 1/4”, 1 7/8” | 10 to 25 mm | Super 300, Flaretek, PFA pipe for welding | |
AMD※1H-※-L | Water hammer reduction | 1/2”, 3/4, 1”, 1 1/4”, 1 7/8” | 10 to 25 mm | Super 300, Flaretek, PFA pipe for welding | |
AMD※1H-※-V | Operating pressure reduction | 1/2”, 3/4, 1”, 1 1/4”, 1 7/8” | 10 to 25 mm | Super 300, Flaretek, PFA pipe for welding | |
AMD※1H-※-VL | Operating pressure reduction/water hammer reduction | 1/2”, 3/4, 1”, 1 1/4”, 1 7/8” | 10 to 25 mm | Super 300, Flaretek, PFA pipe for welding |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only