Product Details
High vacuum components
Vacuum pressure control system
- Model No.
- IAVB
While maintaining the reliability of the conventional high vacuum valve, it has achieved pressure control that enables various processes.
- Industry
- Semiconductor manufacturing process (pre-process)
- Semiconductor manufacturing process (post-process)

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Slow exhaust control is possible]
Compared with general ON / OFF vacuum valves and two-stage exhaust vacuum valves, it enables gradual exhaust at a constant rate.

[Pressure control function added]
A pressure control function has been added to the highly reliable vacuum valve.
Regulator and variable leak are not required for pressure adjustment in vacuum.
The poppet valve system enables fully closed operation, a problem for butterfly valves, through the O-ring sealing structure.
[Easy maintenance]
The valves and wiring components can be maintained separately.

| Model No. | Product name | Connection | Remarks |
|---|---|---|---|
| IAVB※17 | Vacuum pressure control system | NW16, 25, 40, 50 | |
| IAVB-CONT | Controller for IAVB | - |
- Search Conditions
- Model No.
- Product Category
- Components for high vacuum / special gas
- High vacuum components
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only