Product Details
High vacuum components
Manual valve for high vacuum
- Model No.
- MVB
A handle rotary manual valve for high vacuum.
Aluminum and SUS bodies are available.
- Industry
- Semiconductor manufacturing process (pre-process)
- Semiconductor manufacturing process (post-process)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Aluminum body]
With the special structure using a unique molded bellows, a long drive life is achieved.
Indicators are equipped as standard.
Significantly lighter than the stainless steel body.
[Increased flexibility in installation and piping]
The operation port can be set at any position in 4 directions.
Ultra-compact switches for detecting the operating position can be mounted on all four sides.
[Visual confirmation of operation]
Indicators are equipped as standard.
Model No. | Product name | Connection | Remarks |
---|---|---|---|
MVB※17 | Aluminum body | NW16, 25, 40, 50 | |
MVB※0 | SUS body | NW16, 25, 40, 50 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only