Product Details

High vacuum components

Manual valve for high vacuum

Model No.
MVB

A handle rotary manual valve for high vacuum.
Aluminum and SUS bodies are available.

Industry
  • Semiconductor manufacturing process (pre-process)
  • Semiconductor manufacturing process (post-process)

Add to Favourites

  • Features
  • Variations

[Aluminum body]
With the special structure using a unique molded bellows, a long drive life is achieved.
Indicators are equipped as standard.
Significantly lighter than the stainless steel body.

[Increased flexibility in installation and piping]
The operation port can be set at any position in 4 directions.
Ultra-compact switches for detecting the operating position can be mounted on all four sides.

[Visual confirmation of operation]
Indicators are equipped as standard.

Model No. Product name Connection Remarks
MVB※17Aluminum bodyNW16, 25, 40, 50
MVB※0SUS bodyNW16, 25, 40, 50

Return to Product List