Product Details
High vacuum components
Manual valve for high vacuum
- Model No.
 - MVB
 
Discontinued some variations
A handle rotary manual valve for high vacuum. 
Aluminum and SUS bodies are available.
- Industry
 - Semiconductor manufacturing process (pre-process)
 - Semiconductor manufacturing process (post-process)
 

- Documents / Download
 PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Aluminum body] 
With the special structure using a unique molded bellows, a long drive life is achieved. 
Indicators are equipped as standard. 
Significantly lighter than the stainless steel body.
[Increased flexibility in installation and piping] 
The operation port can be set at any position in 4 directions. 
Ultra-compact switches for detecting the operating position can be mounted on all four sides.
[Visual confirmation of operation] 
Indicators are equipped as standard.
| Model No. | Product name | Connection | Remarks | 
|---|---|---|---|
| MVB※17 | Aluminum body | NW16, 25, 40, 50 | |
| MVB※0 | SUS body | NW16, 25, 40, 50 | Discontinued 2025 09 30Old Catalog  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only