Product Details
General purpose
Direct drive motor (ABSODEX) High speed rotation type
- Model No.
- AX2R
The AX2R Series is a compact, small-diameter, high-speed model that helps increase equipment operating speeds. It is primarily suitable for applications such as pick-and-place systems and assembly machines.
ABSODEX is a rotary actuator that enables precise positioning simply by mounting the load directly, without the need to install separate bearings, brackets, or similar components.
It reduces design and assembly time, helping simplify production equipment and improve production efficiency.
- Industry
- Assembly
- Inspection
- Special purpose / conveyance
- Semiconductor manufacturing process (post-process)
- Semi-automated facilities

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Simplifying production facilities]
The indexing table mechanism composed of several parts combined can be replaced with one ABSODEX.
Contributes to the simplification of production facilities by reducing the number of parts and design processes, saving space, and eliminating the need for sensors and maintenance.

[Flexible Operation]
With an abundant programming functions realize the operation that you want.
Easy to change operations, allowing flexible response to changes in equipment or line specifications. Can also be reused.

[Anyone can use it, right out of the box.]
Added function allows easy program creation with mouse operation.
Anyone can use the PC setting software for easy start-up.

[Reduced Startup Time]
New auto-tuning function enables gain adjustment based on mounted load moment of inertia.Enables significant reduction in gain adjustment time.
| Model No. | Product name | Max. output torque | Allowable moment of load inertia | Repeatability | Remarks |
|---|---|---|---|---|---|
| AX2R-006 | Direct drive motor (ABSODEX) High speed rotation type | 6N・m | 0.3㎏・㎡ | ±5s | |
| AX2R-012 | Direct drive motor (ABSODEX) High speed rotation type | 12N・m | 0.4㎏・㎡ | ±5s | |
| AX2R-018 | Direct drive motor (ABSODEX) High speed rotation type | 18N・m | 0.5㎏・㎡ | ±5s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only