Product Details
General purpose
Direct Drive Motor (ABSODEX) Compact Type
- Model No.
- AX6R
NEW
Industry-top-class direct drive motor.Despite its compact Actuator size (ø80 mm), the outer rotor design enables high permissible load moment of inertia, allowing it to drive heavy loads.Contributes to equipment compactness, higher accuracy, and faster operation.
- Industry
- Assembly
- Inspection
- Semiconductor manufacturing process (post-process)
- Implementation
- Packaging

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Actuator]
As an outer rotor type, it achieves industry-top-class compactness.High axial load capacity and permissible load moment of inertia enable driving large loads, contributing to equipment compactness.

[Driver]
Enabled connection with the Multi-axis controller ECMG Series.In Network-compatible configurations, up to 8 units (including drive units for Electric actuators) can be connected.

[Reduced Startup Time]
New auto-tuning function enables gain adjustment based on mounted load moment of inertia.Enables significant reduction in gain adjustment time.

[Control Performance Upgrade]
Eliminated the need for dedicated programs by enabling operation via point tables.Intuitive motion setting reduces configuration time compared to previous models.

[Free S-Tools Software]
Provides easy-to-use setting tools ("S-Tools") free of charge.

| Model No. | Product name | Max. output torque | Allowable moment of load inertia | Repeatability | Remarks |
|---|---|---|---|---|---|
| AX6R-001 | Direct drive motor (ABSODEX) compact type | 1.2N・m | 0.034㎏・㎡ | ±10s | |
| AX6R-003 | Direct drive motor (ABSODEX) compact type | 3.0N・m | 0.059㎏・㎡ | ±10s |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only