Product Details
Process gas components
Air operated valve
- Model No.
- AGD
Standard valve for process gas that uses a metal diaphragm.
It supports many variations such as 3-way valves and 2-station 3-way valves as well as single unit and integrated types.
- Industry
- Components for chemical gas supply facilities
- Components for chemical liquid supply facilities
- Semiconductor manufacturing process (pre-process)
- N2 purging related products

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Standard]
Durability: 1 million cycles (actual value: 4 million cycles)
Supports integrated gas supply systems (1.5inch, 1.125inch)
[Improved inner seal performance]
Reduced particle generation is achieved with optimal seal structure and improved surface roughness.
Model No. | Product name | Connection | Actuation | Remarks |
---|---|---|---|---|
AGD0※R-4RM | Air operated valve for process gas | 1/4”JXR male fitting | NC, NO | |
AGD0※R-4R | Air operated valve for process gas | 1/4”JXR female fitting | NC, NO | |
AGD1※R-4RM | Air operated valve for process gas | 1/4”JXR male fitting | NC, NO | |
AGD1※R-4R | Air operated valve for process gas | 1/4”JXR female fitting | NC, NO | |
AGD1※R-4S | Air operated valve for process gas | 1/4”double barbed fitting | NC, NO | |
AGD2※R-6RM | Air operated valve for process gas | 3/8”JXR male fitting | NC, NO | |
AGD2※R-6R | Air operated valve for process gas | 3/8”JXR female fitting | NC, NO | |
AGD2※R-6S | Air operated valve for process gas | 3/8”double barbed fitting | NC, NO |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only