Product Details
Pulsed Blow
Large Flow Pulse Blow Valve
- Model No.
- BNPL
NEW
A pulse blow valve that reduces air consumption by up to 96% using an intermittent air method.Simply supply compressed air to generate pulse blows - no control equipment required.Available in 4 connection port sizes.
Install directly onto existing steel piping to reduce compressed air usage and contribute to carbon neutrality initiatives.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Eco-Friendly Air Reduction]
Reduces compressed air by 96% compared to continuous blow.
*Reference value based on CKD test conditions.

[Wide Range of Port Sizes]
Available in 4 sizes: 10, 15, 20, and 25.

[Easy installation using existing piping]
Just add this product to continuous blow piping to create a new pulse blower circuit.

[Indicator of number of knob rotations]
Frequency and Duty ratio can be changed. The number of rotations is visualized by the needle with dial.

[Protect dial needle]
Protective cover available as an option.

| Model No. | Product name | Port size(Rc,NPT,G) | Remarks |
|---|---|---|---|
| BNPL | Large Flow Pulse Blow Valve | 3/8,1/2,3/4,1 |
- Search Conditions
- Model No.
- bnp
- Product Category
- All
- New Products Only
- Discontinued Products Only