Product Details
Direct acting 3-port solenoid valves
Direct acting 3-port valve
- Model No.
- PV15・MPV15
Compact direct acting 3-port solenoid valve ideal for space-saving design and assembly. Supporting both DC and AC voltages, stable control is realized.
● Cylinder bore size: to ø 20
● Nominal life: 50 million cycles
● Supported voltage: 100VAC, 110 VAC, 200VAC, 220 VAC
24 VDC
● Manual operation: Non-locking
- Industry
- Semiconductor manufacturing process (post-process)
- Physicochemical analysis equipment
- Dental equipment

- Documents / Download
PDF Catalog
CKD plus Members Only
[AC Voltage Capable]
Compatible voltages: AC100V, Supported voltage: 100VAC, 200VAC, 110 VAC, 220 VAC, 24VDC

【Manual Operation】
Equipped as standard with manual override of non-locking

| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| PV15 | Single valve | Sub-plate piping | M5 | |
| MPV15 | Individual wiring manifold | Sub-plate piping | M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only