Product Details

Direct acting 3-port solenoid valves

Direct acting 3-port valve

Model No.
PV15・MPV15

Compact direct acting 3-port solenoid valve ideal for space-saving design and assembly. Supporting both DC and AC voltages, stable control is realized.

● Cylinder bore size: to ø 20
● Nominal life: 50 million cycles
● Supported voltage: 100VAC, 110 VAC, 200VAC, 220 VAC
24 VDC
● Manual operation: Non-locking

Industry
  • Semiconductor manufacturing process (post-process)
  • Physicochemical analysis equipment
  • Dental equipment
Documents / Download

PDF Catalog

CKD plus Members Only

  • Features
  • Variations

[AC Voltage Capable]

Compatible voltages: AC100V, Supported voltage: 100VAC, 200VAC, 110 VAC, 220 VAC, 24VDC

【Manual Operation】

Equipped as standard with manual override of non-locking

Model No. Product name Piping port positionPort size Remarks
PV15Single valveSub-plate pipingM5
MPV15Individual wiring manifoldSub-plate pipingM5

Return to Product List