Product Details

Pilot operated 3-port valves

FP* Series for Food manufacturing processes 3-port pilot operated valve

Model No.
3GA/BR-FP1

FP* Series for food manufacturing processes

3-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.

Industry
  • Assembly
  • Semiconductor manufacturing process (post-process)
  • Features
  • Variations

[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Model No. Product name Piping port position Port size Remarks
3GA※R-FP13-port single unit valveBody pipingΦ1.8, Φ4, Φ6, Φ8, Φ10, RC1/8~3/8
3GB※R-FP13-port single unit valveBase pipingRc1/8, 1/4

Return to Product List