Product Details

Standard cylinders

FP* Series for Food manufacturing processes (High Durability Components) Tie rod cylinder

Model No.
SCG-G-FP1-HP1

FP* Series for food manufacturing processes

It is a tie-rod cylinder with a wide range of bore sizes (Φ32-Φ100).

FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.

Industry
  • Features
  • Variations

[Long life in harsh environments]
With more than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)

[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.

[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Tie rod general-purpose cylinder with easy installation and adjustment of the cylinder.

[Compact switch equipped]
The smaller T switch than the conventional
Contributes to space saving by eliminating switch protrusions when mounted.

[A wide variety of options and variations]
Various variations including position locking, rotation-stop and rubber scraper are available.
Designing the layout is simple since the functions related to a built-in scraper, such as the anti-spatter adherence type and rubber scraper, have the same dimensions as those of the standard.

Model No. Product name Bore size Remarks
SCG-G-FP1-HP1Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability)Φ32 to Φ100

Return to Product List