Product Details
High-durability valve
High-durability process gas valve for high temperatures
- Model No.
- AGD
A valve for process gas that offers the high durability needed to keep up with advances in refinement.
Three types are available to meet your needs.
- Industry
- Components for chemical liquid supply facilities
- Components for chemical gas supply facilities
- Semiconductor manufacturing process (pre-process)
- N2 purging related products

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[AGD-HD Series]
Durability: 10 million cycles guaranteed (actual value: 30 million cycles)
Supports integrated gas supply systems (1.5 inch, 1.125 inch)
Supports single valves

[AGD-HDF Series]
Durability: 10 million cycles guaranteed (actual value: 30 million cycles)
High temperature support: Up to 200°C
Supports integrated gas supply systems (1.5 inch, 1.125 inch)
Supports single valves
Equipped with stable response actuator

[AGD21R-A Series]
Durability: 30 million cycles guaranteed (actual value: 100 million cycles)
Fluid temperatures of 150 to 200°C supported
Supports integrated gas supply systems (1.5 inch)
Equipped with stable response actuator
High Cv: 0.4 or more

| Model No. | Product name | Fluid temperature | Actual value | Remarks |
|---|---|---|---|---|
| AGD※※R-HD | High-durability process gas valve | 5 to 80°C | 30 million times and over | |
| AGD※※R-HDF | High temperature/high durability valve | 20 to 200°C | 30 million times and over | |
| AGD21R-A | High temperature/high durability valve | 150 to 200°C | 100 million plus cycles |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only