Product Details
Space saving cylinders
FP* Series for Food manufacturing processes (High Durability Components) Compact cylinder
- Model No.
- SSD2-G-FP1-HP1
FP* Series for food manufacturing processes
This is a compact cylinder with the overall length kept to a minimum.
It is ideal for space saving on any equipment.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.
- Industry

[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)

[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.

[Cylinder switch grooves provided on four surfaces] (Excluding less than Φ16)
A cylinder switch can be mounted on the same surface as the piping port, which improves visibility and maintenance efficiency.
[End thread options]
Rod ends can be selected from two options: female thread (standard) and male thread (option).
[All bore sizes, T type switch mountable]
The T type switch used in many CKD products can be mounted on cylinders of all bore sizes.
The use of a unified switch helps to reduce stock quantity.
| Model No. | Product name | Bore size | Remarks |
|---|---|---|---|
| SSD2-G-FP1-HP1 | Double acting / high durability, environment resistant, products for food manufacturing processes(High Durability) | Φ12 to Φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only