Product Details
Guided cylinders
FP* Series for Food manufacturing processes (High Durability Components) Guided cylinder
- Model No.
- STG-MG-FP1-HP1・STG-BG-FP1-HP1
FP* Series for food manufacturing processes
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
G-HP1 : Environment Resistant Cylinder. The durability in dusty environments has been greatly improved with strong scrapers and lube keeping structures.
- Industry

[Long life in harsh environments]
More than four times the durability and more than 5 million cycles in a dust-proof environment is realized. (Tests based on our terms and conditions)

[Stable operation in harsh environments]
A test which reproduced a dusty environment was carried out. The durability was confirmed in severe testing.

[Supports high load]
Improved lateral load proof characteristics and stable operation by improving the metal bearing material and bearing structure.
[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.
[Reduction of weight and resource saving]
Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.
[2 directions for piping, 3 types of mounting]
Piping processing is easy and the visibility of the cylinder switch is improved.

| Model No. | Product name | Bore size | Remarks |
|---|---|---|---|
| STG-MG-FP1-HP1 | Double acting / metal bush bearing, high durability, environment resistant, products for food manufacturing processes(High Durability) | Φ12 to Φ100 | |
| STG-BG-FP1-HP1 | Double acting / ball bearing, high durability, environment resistant, products for food manufacturing processes(High Durability) | Φ12 to Φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only