Product Details

Pilot operated 3-port valves

P4* Series for Rechargeable battery manufacturing processes 3-port pilot operated valve

Model No.
3GD/ER-P4

P4* Series for rechargeable battery manufacturing processes

3-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]

Industry
  • Assembly
  • Semiconductor manufacturing process (post-process)
  • Features
  • Variations

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Model No. Product name Piping port position Port size Remarks
3GD※R-P43-port single unit valve (Rechargeable battery manufacturing processes)Body pipingΦ4, Φ6, Φ8, Φ10, M5, Rc1/8, 1/4
3GE※R-P43-port single unit valve (Rechargeable battery manufacturing processes)Base pipingRc1/8, 1/4

Return to Product List