Product Details
Pilot operated 3-port valves
P4* Series for Rechargeable battery manufacturing processes 3-port pilot operated valve
- Model No.
- 3GA/BR-P4
P4* Series for rechargeable battery manufacturing processes
3-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
- Industry
- Assembly
- Semiconductor manufacturing process (post-process)

[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.

[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator.
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| 3GA※R-P4 | 3-port single unit valve (Rechargeable battery manufacturing processes) | Body piping | Φ1.8, Φ4, Φ6, Φ8, Φ10, RC1/8~3/8 | |
| 3GB※R-P4 | 3-port single unit valve (Rechargeable battery manufacturing processes) | Base piping | Rc1/8, 1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only