Product Details
Pilot operated 3-port valves
P4* Series for Rechargeable battery manufacturing processesPilot operated solenoid valve/external pilot operated air drive poppet valve
- Model No.
- NP※R・NAP・NVP※R-P4
P4* Series for rechargeable battery manufacturing processes
Large flow rate 3-way valve with sealing strength enabled by its poppet structure. NP※R Series, internal pilot suitable for cylinder driving up to φ400. NAP/NVP※R Series, external pilot compatible with both positive pressure and negative pressure (vacuum). Two types are available to suit the application.
Compared to conventional models (NP and NVP Series), power consumption is reduced by up to 78%, contributing to energy savings. European standard (CE) compliance is now standard, simplifying model selection.
A T-type terminal box has been added to the coil options.
[Cylinder bore size: φ6 to φ400]
- Industry

[Power consumption]
Approx. 78% less than conventional products
[Compliant with Global Standards]
Compliant with various international standards.
[Coil Option: T-type Terminal Box]
The 3T / 3R types are available.
[Internal pilot] (NP Series)
NC, NO available.
[External pilot] (NAP・NVP Series)
Universal.
Both positive and negative pressure can be used.
[Large flow rate with compact and lightweight body]
Effective cross-sectional area: Max. 630 ㎟.
Poppet structure.
| Model No. | Product name | Actuation | Port size | Remarks |
|---|---|---|---|---|
| NP13R-P4 | Internal pilot with solenoid valve (Rechargeable battery manufacturing processes) | NC(normally closed) | Rc3/8 to 2 | |
| NP14R-P4 | Internal pilot with solenoid valve (Rechargeable battery manufacturing processes) | NO(normally open) | Rc3/8 to 2 | |
| NAP11-P4 | Air operated (Rechargeable battery manufacturing processes) | Universal | Rc3/8 to 2 | |
| NVP11R-P4 | Air operated type with solenoid valve (Rechargeable battery manufacturing processes) | Universal | Rc3/8 to 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only