Product Details
Cylinders with linear guide
P4* Series for Rechargeable battery manufacturing processes Small compact cylinder with linear guide
- Model No.
- MSDG-P4※
P4* Series for rechargeable battery manufacturing processes
Small bore size series for compact cylinder (SSD) with high precision guide. Bore size is from φ6 to φ16.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Axial space saving]
Axial direction length and mounting space reduced.
[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.
[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.
[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.
| Model No. | Product name | Bore size | Standard stroke length | Remarks |
|---|---|---|---|---|
| MSDG-P4※ | Double acting, with high precision guide (Rechargeable battery manufacturing processes) | φ6, φ8, φ12, φ16 | 5~30 | |
| MSDG-L-P4※-HP1 | Double acting, with high precision guide, High durability, for Rechargeable Battery Manufacturing Processes (High Durability) | φ6, φ8, φ12, φ16 | 5~30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only