Product Details
Process gas components
Manual valve for process gas
- Model No.
- OGD
90° rotation snap action manual valve.
- Industry
- Components for chemical gas supply facilities
- Components for chemical liquid supply facilities
- Semiconductor manufacturing process (pre-process)
- N2 purging related products

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[90° rotation snap action]
Just turn the handle to close the valve.
Valve open / closed state can be confirmed from the direction of the handle and top surface indicator.
Panel mounting supported (option).
[Improved inner seal performance]
The non-rotating rod structure provides stability.
The spring seal provides stability.
Reduced particle generation is achieved with optimal seal structure and improved surface roughness.
| Model No. | Product name | Connection | Remarks |
|---|---|---|---|
| OGD10R-4RM | Manual valve for process gas | 1/4”JXR male fitting | |
| OGD10R-4R | Manual valve for process gas | 1/4”JXR female fitting | |
| OGD10R-4S | Manual valve for process gas | 1/4”double barbed fitting | |
| OGD20R-6RM | Manual valve for process gas | 3/8”JXR male fitting | |
| OGD20R-6R | Manual valve for process gas | 3/8”JXR female fitting | |
| OGD20R-6S | Manual valve for process gas | 3/8”double barbed fitting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only