Product Details
Solenoid valves for various fluids
P4* Series for Rechargeable battery manufacturing processes Direct acting 2, 3-port solenoid valve MULTI-FIT®
- Model No.
- FFB-P4・FFG-P4
NEW
P4* Series for rechargeable battery manufacturing processes
[NEW] The P4 Series for rechargeable battery applications has been added to the Multi-fit Valve lineup, which supports a wide range of fluids.
The functions required for fluid control valves have been integrated into a single body.
Reliability is further enhanced with standard features required for various applications, and a single series can handle a wide variety of fluids.
In addition, we will contribute to carbon neutrality by reducing waste through long service life and reducing CO2 emissions through energy conservation.
- Industry

- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[NEW: Rechargeable Battery Component Added]
Achieves long-term stable operation in rechargeable battery manufacturing processes

[Compatible with Multiple Fluids]
Compressed air / Dry air / Inert gas / Low vacuum

[Long Service Life Even in ADP -80°C Dew Point Environments]
Extensive lineup capable of handling ultra-low dew point atmospheres (including supply air).

[Improved corrosion resistance and high durability of 20 million cycles realized]
(under CKD test conditions)
High corrosion resistant material is used for the plunger and flare pipe.
The integrated plunger and wear ring achieves the same durability as general air, even with dry air.
The flare pipe is integrally molded without welding.

[Increased flexibility in installation]
Coil rotated 360 degrees.
It enables effective use of narrow spaces, such as installations near the wall.
Flexible response to line expansion, etc.
| Model No. | Product name | Orifice size(mm) | Port size(Rc・G・NPT) | Manifold station No. | Remarks |
|---|---|---|---|---|---|
| FFB-P4 | 2-port/NC(Rechargeable battery manufacturing processes) | Φ1.5, 2, 3, 4, 5, 7, 10 | 1/8・1/4・3/8・1/2 | ||
| FFG-P4 | 3-port universal(Rechargeable battery manufacturing processes) | Φ1, 1.5, 2, 3, 4 | 1/8・1/4・3/8 | ||
| FFG-P4 | 3-port NC pressurization(Rechargeable battery manufacturing processes) | Φ1.5, 2, 3, 4 | 1/8・1/4・3/8 | ||
| FFBM-P4 | 2-port manifold NC/common supply(Rechargeable battery manufacturing processes) | Φ1.5, 2, 3, 4, 7 | 1/8, 1/4 | 2〜10 stations | |
| FFBM-P4 | 2-port manifold NC/individual supply(Rechargeable battery manufacturing processes) | Φ1.5, 2, 3, 4, 7 | 1/8, 1/4 | 2〜10 stations | |
| FFGM-P4 | 3-port manifold universal common supply/common exhaust(Rechargeable battery manufacturing processes) | Φ1.5, 2, 3, 4 | 1/4 | SUS body : 2~5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only