Product Details
Solenoid valves for various fluids
FP Series for Food manufacturing processes Direct acting 2, 3-port solenoid valve MULTI-FIT®
- Model No.
- FFB-FP2・FFG-FP2
NEW
FP* Series for food manufacturing processes
[NEW] The FP2 Series for food manufacturing processes has been added to the Multi-fit Valve lineup, which supports a wide range of fluids.
The functions required for fluid control valves have been integrated into a single body.
Reliability is further enhanced with standard features required for various applications, and a single series can handle a wide variety of fluids.
In addition, we will contribute to carbon neutrality by reducing waste through long service life and reducing CO2 emissions through energy conservation.
- Industry

- Documents / Download
PDF Catalog
2D CAD
CKD plus Members Only
[NEW: FP2 Series for Food Manufacturing Processes Added]
Contributes to safety and reliability in food manufacturing processes

[Compatible with Multiple Fluids]
Compressed air, dry air, inert gas, water, oil, hot water, steam, medium vacuum

[Uses Materials *Compliant with the Food Sanitation Act]
The flow path uses materials (resin and rubber) *Compliant with the Food Sanitation Act.

[Improved corrosion resistance and high durability of 20 million cycles realized]
(under CKD test conditions)
High corrosion resistant material is used for the plunger and flare pipe.
The integrated plunger and wear ring achieves the same durability as general air, even with dry air.
The flare pipe is integrally molded without welding.

[Improved corrosion resistance and high durability of 20 million cycles realized]
(under CKD test conditions)
High corrosion resistant material is used for the plunger and flare pipe.
The integrated plunger and wear ring achieves the same durability as general air, even with dry air.
The flare pipe is integrally molded without welding.
| Model No. | Product name | Orifice size(mm) | Port size(Rc) | Remarks |
|---|---|---|---|---|
| FFB-FP2 | 2-port/NC(food manufacturing processes) | Φ1.5, 2, 3, 4, 5, 7, 10 | 1/8・1/4・3/8・1/2 | |
| FFG-FP2 | 3-port universal (food manufacturing processes) | Φ1, 1.5, 2, 3, 4 | 1/8・1/4・3/8 | |
| FFG-FP2 | 3-port NC pressurization(food manufacturing processes) | Φ1.5, 2, 3, 4 | 1/8・1/4・3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only