Product Details
Quick Adjuster
Quick Adjuster slim
- Model No.
- QREC
NEW
Low-sliding automatic centering device. Mounted between the robot and hand chuck, the Quick Adjuster slim prevents equipment downtime caused by robot hand misalignment. Achieves high-precision assembly, insertion, and press-fitting processes without the need for expert teaching.
[5 sizes available] Payload (kg): 1, 3, 7, 12, 25
- Industry
- Handling
- Semiconductor manufacturing process (post-process)
- Conveyance

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Eliminates Robot Misalignment]
The low-friction auto-centering mechanism achieves high-precision assembly, insertion, and press-fitting processes without the need for expert teaching.

[High Precision]
With a repeatability of ±0.02 mm, it can be used even in precision processes.

[Lightweight and Compact]
Light and slim. Significantly reduces the load on the robot.

| Model No. | Product name | Payload (kg) | Remarks |
|---|---|---|---|
| QREC | Quick Adjuster slim | 1, 3, 7, 12, 25 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- Handling
- New Products Only
- Discontinued Products Only