Product Details
Pilot operated 3, 4, 5-port solenoid valves
Pilot operated 5-port solenoid valves
- Model No.
- 4SA0R・4SB0R・M4SA0R・M4SB0R
NEW
Miniature 5-port solenoid valve.Our smallest class 5-port solenoid valve 4S Series is equipped with a power saving coil.We have redesigned the 4SR Series to offer both compactness and energy savings.
[Power consumption: 0.4 W]
[Cylinder bore size: up to ø25]
- Industry
- Handling
- Assembly
- Inspection

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Space saving]
Our smallest class size is achieved with an individual wiring Discrete 5-port solenoid valve.Ideal for installing solenoid valves in Robot End-of-Arm and minimal spaces.

[Incorporated low power consumption coil]
A power saving coil is installed in the conventional 4S Series to realize low power consumption of 0.3 W*1.
*1 Low exoergic/energy circuit option

[Reduced wiring]
Manifold support compatible with D-sub-connector and flat cable (MIL connector) is also available.

| Model No. | Product name | Piping port position | Port size | Remarks |
|---|---|---|---|---|
| 4SA0R | 5-port single unit valve | Body piping | φ4 barbed fitting,M3 | |
| 4SAB0R | 5-port single unit valve | Sub-plate piping | M5 | |
| M4SA0R | 5-port single unit valve | Body piping | φ4 barbed fitting,M3 | |
| M4SB0R | 5-port single unit valve | Sub-plate piping | φ4 barbed fitting,φ6 barbed fitting,M5,Φ4 Push-in Fitting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only