Product Details
Process gas components
Manual valve for process gas
- Model No.
- MGD
Manual metal diaphragm valve. A 270° rotating handle opening/closing type.
- Industry
- Components for chemical liquid supply facilities
- Components for chemical gas supply facilities
- Semiconductor manufacturing process (pre-process)
- N2 purging related products

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Improved inner seal performance]
Reduced particle generation is achieved with optimal seal structure and improved surface roughness.
Handle shaped to generate optimal internal sealing force.
Stopper mechanism to prevent diaphragm damage due to excessive tightening.
Model No. | Product name | Connection | Remarks |
---|---|---|---|
MGD10R-4RM | Manual valve for process gas | 1/4”JXR male fitting | |
MGD10R-4R | Manual valve for process gas | 1/4”JXR female fitting | |
MGD10R-4S | Manual valve for process gas | 1/4”double barbed fitting | |
MGD20R-6RM | Manual valve for process gas | 3/8”JXR male fitting | |
MGD20R-6R | Manual valve for process gas | 3/8”JXR female fitting | |
MGD20R-6S | Manual valve for process gas | 3/8”double barbed fitting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only