Product Details
Guided type
Electric actuator with built-in Controllers Guided
- Model No.
- LRXG-STG
NEW
This electric actuator features a built-in controller, which helps save space in the control panel. Three operating modes are available—Solenoid Valve Mode (Single Type), Simple 3-Point Mode, and 4-Point Mode—enabling positioning at up to four points. By using the same body as our pneumatic equipment, the actuator section achieves a level of rigidity not found in conventional electric actuators. For stopper applications, it can handle conveyed loads of up to 430 kg.
- Industry
- Conveyance
- Inspection
- Assembly

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Saves Control Panel Space]
By integrating the actuator and controller, there is no need to install a separate controller inside the control panel. This saves a significant amount of control panel space.

[Enables Positioning at Up to 4 Points]
Three operating modes are available—Solenoid Valve Mode (Single Type), Simple 3-Point Mode, and 4-Point Mode—enabling positioning at up to four points. In 4-point mode, you specify a point number using the point number selection bits, and the actuator moves when the point movement command signal is turned ON. If the signal is turned OFF during operation, the actuator will decelerate to a stop.

[High Rigidity Inherited from Pneumatic Components]
By using the same body as our pneumatic equipment, it achieves a level of rigidity not found in conventional electric actuators. For stopper applications, it can handle conveyed loads of up to 430 kg. [INFO] Accuracy: The key specification of "430 kg" is preserved exactly as per the source.

[Visual Status Confirmation via LED]
The LED indicator provides clear visual confirmation of the operating status.

| Model No. | Product name | Maximum payload (horizontal) | Maximum payload (vertical) | Maximum impact load (weight of transported object) | Remarks |
|---|---|---|---|---|---|
| LRXG-STG-20 | Electric actuator with built-in Controllers Guided | 4.4㎏ | 6.4㎏ | 50㎏ | |
| LRXG-STG-32 | Electric actuator with built-in Controllers Guided | 9.0㎏ | 11.6㎏ | 160㎏ | |
| LRXG-STG-50 | Electric actuator with built-in Controllers Guided | 14.8㎏ | 19.6㎏ | 430㎏ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Body assembly
- All
- New Products Only
- Discontinued Products Only