Product Details
Slider / Rod type
Electric Actuator with Built-in Controller Slider type
- Model No.
- LRXE-BS
NEW
This electric actuator features a built-in controller, which helps save space in the control panel. Three operating modes are available—Solenoid Valve Mode (Single Type), Simple 3-Point Mode, and 4-Point Mode—enabling positioning at up to four points. The built-in, high-output controller improves payload capacity, maximum speed, and acceleration/deceleration, reducing overall positioning time. The actuator section uses an outer rail guide system, creating a compact model with high rigidity. This allows for a smaller actuator, which helps reduce the overall footprint of your equipment.
- Industry
- Assembly
- Inspection
- Conveyance

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
CKD plus Members Only
[Saves Control Panel Space]
By integrating the actuator and controller, there is no need to install a separate controller inside the control panel. This saves a significant amount of control panel space.

[Enables Positioning at Up to 4 Points]
Three operating modes are available—Solenoid Valve Mode (Single Type), Simple 3-Point Mode, and 4-Point Mode—enabling positioning at up to four points. In 4-point mode, you specify a point number using the point number selection bits, and the actuator moves when the point movement command signal is turned ON. If the signal is turned OFF during operation, the actuator will decelerate to a stop.

[Improves Cycle Times]
It incorporates a high-output controller, which improves payload capacity, maximum speed, and acceleration / deceleration to shorten positioning times. The fundamental performance of the actuator has been significantly enhanced.

[Compact, High-Rigidity Body]
The load-bearing guide employs an outer rail system, achieving both high rigidity and a space-saving design in one package.

[Mountable from Both Top and Bottom]
The structure allows for direct installation from both the top and bottom surfaces without needing to disassemble the product. Top-side installation, in particular, can significantly reduce work time.

| Model No. | Product name | Body width | Maximum payload (horizontal) | Maximum payload (vertical) | Remarks |
|---|---|---|---|---|---|
| LRXE-BS-04 | Electric actuator with built-in Controllers Slider | 44㎜ | 20㎏ | 9.2㎏ | |
| LRXE-BS-05 | Electric actuator with built-in Controllers Slider | 54㎜ | 40㎏ | 14.2㎏ | |
| LRXE-BS-08 | Electric actuator with built-in Controllers Slider | 82㎜ | 80㎏ | 43.3㎏ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only