Product Details
Regulator for process gas
Regulator for process gas
- Model No.
- PGM
NEW
CKD's process gas regulators boast industry-leading sealing performance, hysteresis, and repeatability.
Achieves a stable process through high-precision pressure/flow rate adjustment of supply gas.
- Industry
- Semiconductor manufacturing process (pre-process)
- Components for chemical liquid supply facilities
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High sealability]
Contributes to process stabilization
- Optimal design of valve seat and ultra-precise machining
- Minimizes leakage (outflow) to the secondary side when the valve is closed
[High micro flow rate controllability]
Achieves stable and smooth operation
- Optimized design of valve seat shape
- Stable control even at very small flow rates
[Hysteresis reduction]
Goals pressure is met securely
- High-quality materials
- Ultra-precise machining
Model No. | Product name | Flow rate | Secondary set pressure | Remarks |
---|---|---|---|---|
PGM-30V | Regulator for process gas | 20ℓ/min | -0.07 to 0.21MPa | |
PGM-30 | Regulator for process gas | 20ℓ/min | 0 to 0.21MPa | |
PGM-50 | Regulator for process gas | 20ℓ/min | 0 to 0.35MPa | |
PGM-100 | Regulator for process gas | 20ℓ/min | 0 to 0.7MPa | |
PGM-H-60 | Regulator for process gas | 50ℓ/min | 0 to 0.42MPa | |
PGM-H-100 | Regulator for process gas | 50ℓ/min | 0 to 0.7MPa | |
PGM-2H-30V | Regulator for process gas | 200L/min | -0.07 to 0.21Mpa | |
PGM-2H-30 | Regulator for process gas | 200L/min | 0 to 0.21Mpa | |
PGM-2H-60 | Regulator for process gas | 200L/min | 0 to 0.42Mpa | |
PGM-2H-100 | Regulator for process gas | 200L/min | 0 to 0.7Mpa |
- Search Conditions
- Model No.
- Product Category
- Components for high vacuum / special gas
- Regulator for process gas
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only