Product Details
Process gas components
Regulator for process gas
- Model No.
- PGM
Regulator for process gas that uses a metal diaphragm.
It helps stabilize gas pressure and flow rate.
- Industry
- Components for chemical gas supply facilities
- N2 purging related products

- Documents / Download
Digital Catalog
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only


[High precision]
A high-spec design that supports high-purity gas and high-precision control.
High-precision control of ultra-low flow rate and pressure.
Low hysteresis and reduced pressure drop.
Model No. | Product name | Flow rate series | Secondary set pressure | Remarks |
---|---|---|---|---|
PGM-30V | Regulator for process gas | 20ℓ/min | -0.07 to 0.21MPa | |
PGM-30 | Regulator for process gas | 20ℓ/min | 0 to 0.21MPa | |
PGM-50 | Regulator for process gas | 20ℓ/min | 0 to 0.35MPa | |
PGM-100 | Regulator for process gas | 20ℓ/min | 0 to 0.7MPa | |
PGM-H-60 | Regulator for process gas | 50ℓ/min | 0 to 0.42MPa | |
PGM-H-100 | Regulator for process gas | 50ℓ/min | 0 to 0.7MPa |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only