Product Details
Ejector system
FP* Series for Food manufacturing processes Ejector unit (10.5 mm width)
- Model No.
- VSX-FP1
NEW
FP* Series for food manufacturing processes
Compact body with a width of 10.5 mm, a vacuum ejector unit that can be compactly installed even for use in multiple stations.
[Nozzle diameter] 0.5, 0.7, 1.0 (mm)
[Intake flow rate] 3 to 26 (L/min (ANR))
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
[Vacuum burst time dramatically reduced]
Vacuum generating valves available include normally closed and energy-saving self-hold types.
Both valves attain the best possible response time, realizing high-cycle vacuum systems.
[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSX-H-FP1 | Single unit / high vacuum / medium flow rate (food manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
| VSX-L-FP1 | Single unit / medium vacuum / large flow rate (food manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 | |
| VSX-E-FP1 | Single unit / high vacuum / low flow rate (food manufacturing processes) | Φ0.5, Φ0.7, Φ1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only