Product Details
Ejector system
P4* Series for Rechargeable battery manufacturing processes Ejector unit (31.5 mm width)
- Model No.
- VSQ-P4
NEW
P4* Series for rechargeable battery manufacturing processes
Vacuum ejector unit ideal for controlling large flow rates.
[Nozzle diameter] 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 24 to 180 (L/min (ANR))
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Large flow rate]
31.5 mm width vacuum unit ideal for large flow rate control.
[Nozzles according to usage]
Three types: single nozzle, 2-stage nozzle, twin nozzle available.
2-stage nozzle: Suction flow rate increased by 40% compared to single.
Twin nozzle: While achieving high-speed rise up to the reference vacuum pressure, it significantly reduces air consumption during transport.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSQ-H-P4 | High vacuum / medium flow rate(Rechargeable battery manufacturing processes) | φ1.5, φ2.0 | |
| VSQ-L-P4 | Medium vacuum / large flow rate(Rechargeable battery manufacturing processes) | φ1.5, φ2.0 | |
| VSQ-E-P4 | High vacuum / low flow rate(Rechargeable battery manufacturing processes) | Φ1.5, Φ2.0 | |
| VSQ-T-P4 | Twin nozzle(Rechargeable battery manufacturing processes) | Φ1.5, Φ2.0 | |
| VSQ-D-P4 | 2-stage nozzle (Rechargeable battery manufacturing processes) | Φ0.7, Φ1.0, Φ1.2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only