Product Details
Ejector system
P4* Series for Rechargeable battery manufacturing processes Ejector unit (20 mm width)
- Model No.
- VSJ-P4・VSJM-P4
NEW
P4* Series for rechargeable battery manufacturing processes
Burst air flow rate & vacuum ejector unit with relief pressure adjustment needle.
[Nozzle diameter (mm)] 0.5, 0.7, 1.0, 1.2
[Intake flow rate (L/min (ANR))] 7 to 38
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Preventing workpieces from blowing away]
Pressure control is added to the conventional flow rate control for vacuum burst air to prevent workpieces from being blown away.
Shortening of vacuum time is realized by providing a relief function in the vacuum burst circuit (function to relieve extra pressure).
[Manifold also available]
Since manifold is also available, reduced piping is possible.
There are two types of pipe leadout directions, front side and rear side, which can be selected according to the installation location.
[Three types of valves]
Three types of vacuum supply valve type, self-hold, normally open, and normally closed, are available.
When vacuum is retained for long periods, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSJ-H-P4 | Single unit / high vacuum / medium flow rate (Rechargeable battery manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSJ-L-P4 | Single unit / medium vacuum / large flow rate(Rechargeable battery manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSJ-E-P4 | Single unit / high vacuum / low flow rate(Rechargeable battery manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSJM-H-P4 | Manifold / high vacuum / medium flow rate(Rechargeable battery manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSJM-L-P4 | Manifold / medium vacuum / large flow rate (Rechargeable battery manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSJM-E-P4 | Manifold / high vacuum / low flow rate(Rechargeable battery manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2 | |
| VSJM-Z-P4 | Manifold / mix specifications(Rechargeable battery manufacturing processes) | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only