Product Details
Compressed air
Portable air supply unit【Japan only release】
- Model No.
- ASU
This compact compressor can easily supply clean air to places where compressed air cannot be obtained using only a 100VAC power supply. All necessary equipment is included in the carrying case - portability at its best. It excels in design and plays an active role in every scene, including offices, research laboratories, exhibitions and various events.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
[Extremely portable]
Shaped like a compact suitcase, it is easy for all to handle.
All that is needed is a 100VAC power supply, making it ideal for any location from office to an event venue.

[300W type]
This portable air supply unit is the 90 W type. If a higher flow rate is required, a 300 W made-to-order model is also available.

[Received the "Encouragement Award" in the "Ultra" Monodzukuri Parts Award]
This product received the "Encouragement Award" in the "Ultra" Monodzukuri Parts Award sponsored by the Japan Manufacturing Association and the Nikkan Kogyo Newspaper.

| Model No. | Product name | Discharge air quantity | Remarks |
|---|---|---|---|
| ASU-S-C6-1 | Portable air supply unit【Japan only release】 | 19 / 25 ℓ/min (ANR) |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only