Product Details

Cylinders with linear guide

Small compact cylinder with linear guide

Model No.
MSDG

Small bore size series for compact cylinder (SSD) with high precision guide. Bore size is from φ6 to φ16.

Industry
  • Features
  • Variations

[Axial space saving]
Axial direction length and mounting space reduced.

[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.

[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.

[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.

Model No. Product name Bore sizeStandard stroke length Remarks
MSDG-LDouble acting / guided / with switchφ6, φ8, φ12, φ165, 10, 15, 20, 25, 30
MSDG-LFDouble acting / guided / fine speed / with switchφ12, φ165, 10, 15, 20, 25, 30

Return to Product List