Product Details
Cylinders with linear guide
Small compact cylinder with linear guide
- Model No.
- MSDG
Small bore size series for compact cylinder (SSD) with high precision guide. Bore size is from φ6 to φ16.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Axial space saving]
Axial direction length and mounting space reduced.
[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.

[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.
[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.

| Model No. | Product name | Bore size | Standard stroke length | Remarks |
|---|---|---|---|---|
| MSDG-L | Double acting / guided / with switch | φ6, φ8, φ12, φ16 | 5, 10, 15, 20, 25, 30 | |
| MSDG-LF | Double acting / guided / fine speed / with switch | φ12, φ16 | 5, 10, 15, 20, 25, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only