Product Details
Gas combustion systems
Direct Acting 2-Port Solenoid Valve (For Hydrogen Combustion)【Japan only release】
- Model No.
- FFB-H2
NEW
Maintaining high reliability and ease of use
This is a new standard model that supports fluids required for next-generation combustion equipment in a single series.
*For hydrogen gas use in systems other than gas combustion systems, please contact our sales department.
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Optimal for Next-Generation Combustion Equipment]
Guaranteed for use with hydrogen, city gas, LP gas, and nitrogen

[Full-Wave Rectifier Equipped Coil] (AC Type)
Prevents coil burnout due to overcurrent and supports power saving.
Reduces humming noise characteristic of AC current and achieves low wattage of 11W ⇒ 4.5W.
(60% reduction compared to our company's products: Valve size 3)

[High Installation Freedom]
Coil rotates 360 degrees.
Demonstrates flexible installability in various installation locations.
Effectively utilizes narrow spaces, such as installations near walls.
Allows for flexible response during line expansions, etc.

Model No. | Product name | Orifice size(mm) | Port size | Remarks |
---|---|---|---|---|
FFB-H2 | 2-port/NC | Φ1.5, 2, 3, 4, 5, 7, 10 | 1/8,1/4,3/8,1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only