Product Details
Tool Changer
Auto Tool Changer
- Model No.
- KHBC
NEW
End-of-arm tools can be automatically changed by the robot itself. Supports robots of various sizes from small to large, with 11 size variations covering a minimum payload of 1 kg to a maximum of 300 kg.
[Total 11 Size Variations] Payload (kg) 1, 3, 7, 12, 25, 45, 60, 120, 180, 230, 300
- Industry
- Handling
- Semiconductor manufacturing process (post-process)
- Conveyance

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Automatic End-of-Arm Tool Change by Robot Itself]
• Significant reduction in setup change time.
• Increased robot functionality and improved productivity.

[Wide Range of Size Variations]
Compatible with various robot sizes from small to large with a total of 11 size variations.

[High Precision]
Spring-tension type positioning pins ensure a constantly backlash-free, high-precision connection.

[High Rigidity]
Steel balls are strongly pressed and connected by the wedge effect of the taper cam.

[High Degree of Design Freedom]
・12 diverse module options!
・In addition to standard air piping, various electrical and air connections are possible.

| Model No. | Product name | Payload (kg) | Remarks |
|---|---|---|---|
| KHBC | Auto Tool Changer | 1, 3, 7, 12, 25, 45, 60, 120, 180, 230, 300 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- All
- New Products Only
- Discontinued Products Only