Product Details
Vacuum-related products
Ring Blower Type Vacuum Generator
- Model No.
- VSRL
NEW
Suction and transfer of small, irregularly shaped workpieces such as granules and powders is possible.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Transfer of Irregularly Shaped Workpieces]
Workpieces are suctioned from the intake port, pass through the inside of the vacuum generator, and are discharged from the exhaust port, enabling transfer through tubing.

[Model Selection Based on Workpiece Size and Weight]
Selectable from a minimum flow path diameter of ø2.8 to ø7.5 and a suction flow rate of 50 to 300 L/min (ANR).
| Model No. | Product name | Suction Flow Rate | Suction Port Size | Air Exhaust Port Size | Remarks |
|---|---|---|---|---|---|
| VSRL-50 | Ring Blower Type Vacuum Generator | 50L/min(ANR) | Φ6、Φ8、R1/4 | Φ8、R1/8 | |
| VSRL-100 | Ring Blower Type Vacuum Generator | 100L/min(ANR) | Φ10、Φ12、R1/4 | Φ12、R1/4 | |
| VSRL-200 | Ring Blower Type Vacuum Generator | 200L/min(ANR) | Φ12、R3/8、R1/2 | R1/2 | |
| VSRL-300 | Ring Blower Type Vacuum Generator | 300L/min(ANR) | Φ12、R3/8、R1/2 | R1/2 |
- Search Conditions
- Model No.
- Product Category
- Vacuum system components
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only