Product Details

Vacuum-related products

Ring Blower Type Vacuum Generator

Model No.
VSRL

Suction and transfer of small, irregularly shaped workpieces such as granules and powders is possible.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Transfer of Irregularly Shaped Workpieces]
Workpieces are suctioned from the intake port, pass through the inside of the vacuum generator, and are discharged from the exhaust port, enabling transfer through tubing.

[Model Selection Based on Workpiece Size and Weight]
Selectable from a minimum flow path diameter of ø2.8 to ø7.5 and a suction flow rate of 50 to 300 L/min (ANR).

Model No. Product name Suction Flow RateSuction Port SizeAir Exhaust Port Size Remarks
VSRL-50Ring Blower Type Vacuum Generator50L/min(ANR)Φ6、Φ8、R1/4Φ8、R1/8
VSRL-100Ring Blower Type Vacuum Generator100L/min(ANR)Φ10、Φ12、R1/4Φ12、R1/4
VSRL-200Ring Blower Type Vacuum Generator200L/min(ANR)Φ12、R3/8、R1/2R1/2
VSRL-300Ring Blower Type Vacuum Generator300L/min(ANR)Φ12、R3/8、R1/2R1/2

Return to Product List