Product Details

Space saving cylinders

Small compact cylinder

Model No.
MSD・MSDG

Small bore size series for compact cylinder (SSD) Bore size is from φ6 to φ16. Type with high precision guide (MSDG) is also available.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Axial space saving]
Axial direction length and mounting space reduced.

[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.

[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.

[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.

Model No. Product name Bore sizeStandard stroke length Remarks
MSDDouble acting / single rodφ6, φ85, 10, 15, 20, 25, 30
MSD-XSingle acting / pushφ6, φ85, 10,
MSD-YSingle acting / pullφ6, φ85, 10,
MSD-KDouble acting / high loadφ6, φ8, φ12, φ165, 10, 15, 20, 25, 30
MSD-FDouble acting / single rod / fine speedφ6, φ85, 10, 15, 20, 25, 30
MSD-KFDouble acting / high load / fine speedφ6, φ8, φ12, φ165, 10, 15, 20, 25, 30
MSDG-LDouble acting / guided / with switchφ6, φ8, φ12, φ165, 10, 15, 20, 25, 30
MSDG-LFDouble acting / guided / fine speed / with switchφ12, φ165, 10, 15, 20, 25, 30

Return to Product List