Product Details
Space saving cylinders
Small compact cylinder
- Model No.
- MSD
Small bore size series for compact cylinder (SSD) Bore size is from φ6 to φ16.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Axial space saving]
Axial direction length and mounting space reduced.
[Design with long service life / approx. 4 times greater than conventional]
Oil-impregnated copper alloy bearing is adopted for rod bearing section.

[Piping direction selection]
Piping can be selected from 2 directions of body side surface and bottom surface

[With switch available for φ6 / φ8 size also]
Miniature switch F type available.
[Direct mounting from 3 faces]
Can be mounted from the body top surface and side with its square body.

Model No. | Product name | Bore size | Standard stroke length | Remarks |
---|---|---|---|---|
MSD | Double acting / single rod | φ6, φ8 | 5, 10, 15, 20, 25, 30 | |
MSD-X | Single acting / push | φ6, φ8 | 5, 10, | |
MSD-Y | Single acting / pull | φ6, φ8 | 5, 10, | |
MSD-K | Double acting / high load | φ6, φ8, φ12, φ16 | 5, 10, 15, 20, 25, 30 | |
MSD-F | Double acting / single rod / fine speed | φ6, φ8 | 5, 10, 15, 20, 25, 30 | |
MSD-KF | Double acting / high load / fine speed | φ6, φ8, φ12, φ16 | 5, 10, 15, 20, 25, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only