Product Details
F.R.L. Combinations
F.R.L.Combination Unit for Outdoor use
- Model No.
- CW※
NEW
[NEW] Safe and Reliable Outdoor Products.
The WP Series Now Supports Combinations.
Modular design with compact and unified dimensions for key components like filters, regulators, and lubricators.
Reduces work-hours for procurement and assembly.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Guaranteed durability for outdoor use]
Durability proven through combined cycle testing, accelerated weathering (sunshine weather meter test), and ozone exposure testing.
A product line-up is also available for minimum ambient temperatures down to -20°C.

[Modular Design Significantly Reduces Work-Hours]
Ordering modular units reduces work-hours for assembly, leak testing, etc.
Eliminates the need for conventionally required nipples, etc.

[All-metal cover and gauge plug]
Improved weather resistance through all-metal construction of general-purpose resin parts.
Furthermore, the lens is made of tempered glass.

[Up to 3-Year Warranty] (Optional*)
To support plant and overseas applications, we offer a warranty of up to 3 years: up to 2 years from delivery to start of use + 1 year from start of use.
(Includes inspection certificate, inspection guidelines, drawings, specifications, and traceability system diagram)

[Leak testing dramatically reduced at assembly points]
On-site leak testing is simplified to just two locations at both ends of the unit.
Significantly reduces inspection time at harsh outdoor sites.
| Model No. | Product name | Maximum flow rate L/min | Port size(Rc,NPT,G) | Remarks |
|---|---|---|---|---|
| CW※000 | F.R.L. combination outdoor series | 1200~7500 | 1/4,3/8,1/2,3/4 1 | Space-saving design integrates filter, regulator, and lubricator. |
| CW※010 | W.L. combination outdoor series | 1200~7500 | 1/4,3/8,1/2,3/4 1 | Integrated filter, regulator and lubricator |
| CW※020 | F.R combination outdoor series | 1200~7500 | 1/4,3/8,1/2,3/4 1 | Integrated filter and regulator |
| CW※040 | W.M combination outdoor series | 360~2600 | 1/4,3/8,1/2,3/4 1 | Integrated filter regulator and mist separator |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only