Product Details

F.R.L. Combinations

Outdoor Products WP Series/F.R.L.Combination Unit

Model No.
CW※

NEW

Outdoors WP Series

[NEW] Safe and Reliable Outdoor Products.
The WP Series Now Supports Combinations.
Modular design with compact and unified dimensions for key components like filters, regulators, and lubricators.
Reduces work-hours for procurement and assembly.

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Guaranteed durability for outdoor use]
Durability proven through combined cycle testing, accelerated weathering (sunshine weather meter test), and ozone exposure testing.
A product line-up is also available for minimum ambient temperatures down to -20°C.

[Modular Design Significantly Reduces Work-Hours]
Ordering modular units reduces work-hours for assembly, leak testing, etc.
Eliminates the need for conventionally required nipples, etc.

[All-metal cover and gauge plug]
Improved weather resistance through all-metal construction of general-purpose resin parts.
Furthermore, the lens is made of tempered glass.

[Up to 3-Year Warranty] (Optional*)
To support plant and overseas applications, we offer a warranty of up to 3 years: up to 2 years from delivery to start of use + 1 year from start of use.
(Includes inspection certificate, inspection guidelines, drawings, specifications, and traceability system diagram)

[Leak testing dramatically reduced at assembly points]
On-site leak testing is simplified to just two locations at both ends of the unit.
Significantly reduces inspection time at harsh outdoor sites.

Model No. Product name Maximum flow rate L/minPort size(Rc,NPT,G) Remarks
CW※000F.R.L. combination(Outdoor use) 1200~75001/4,3/8,1/2,3/4 1Space-saving design integrates filter, regulator, and lubricator.
CW※010W.L. combination (Outdoor use) 1200~75001/4,3/8,1/2,3/4 1Integrated filter, regulator and lubricator
CW※020F.R combination (Outdoor use) 1200~75001/4,3/8,1/2,3/4 1Integrated filter and regulator
CW※040W.M combination (Outdoor use) 360~26001/4,3/8,1/2,3/4 1Integrated filter regulator and mist separator

Return to Product List