Product Details

F.R.L. Combinations

Outdoor Products WP Series/F.R.L.Combination Unit

Model No.
CW※

NEW

Outdoors WP Series

[NEW] Safe and Reliable Outdoor Products.
The WP Series Now Supports Combinations.
Modular design with compact and unified dimensions for key components like filters, regulators, and lubricators.
Reduces work-hours for procurement and assembly.

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Maximum flow rate L/minPort size(Rc,NPT,G) Remarks
CW※000F.R.L. combination(Outdoor use) 1200~75001/4,3/8,1/2,3/4 1Space-saving design integrates filter, regulator, and lubricator.
CW※010W.L. combination (Outdoor use) 1200~75001/4,3/8,1/2,3/4 1Integrated filter, regulator and lubricator
CW※020F.R combination (Outdoor use) 1200~75001/4,3/8,1/2,3/4 1Integrated filter and regulator
CW※040W.M combination (Outdoor use) 360~26001/4,3/8,1/2,3/4 1Integrated filter regulator and mist separator

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel