Product Details
Pilot operated 3, 4, 5-port solenoid valves
Pilot operated 5-port solenoid valve
- Model No.
- 4GA4R・4GB4R
NEW
High-performance, high-flow 5-port valve incorporating environmental performance, safety features, ease of operation, and reliability. The 4G1/2/3R series energy-saving coil has been integrated into the 4G4 and upgraded to the 4G4R. Large cylinders with diameters up to ø140 can be driven with only 0.1 W power consumption.
[Applicable cylinder bore size: ø6 to ø400]
- Industry
- Assembly
- Air pressure supply
- Purified water production
- Adjustment
- Filtration
- Bag manufacturing (for infusion bags)
- Filling
- Sterilization (autoclave)
- Packaging
- Tableting
- Cultivation
- Sorting
- Sterilizing equipment
- Biochemical analysis equipment

- Documents / Download
PDF Catalog
Maintenance Parts
User's Manual
Software
3D CAD
CKD plus Members Only
[Equipped with energy-saving coil]
The 4G1/2/3R series energy-saving coil has been integrated into the 4G4, resulting in the upgraded 4G4R. Large cylinders with diameters up to ø140 can be driven with only 0.1 W power consumption.

[Enables continuous energization]
Continuous energization is enabled by the adoption of a new coil actuator*. Reduced power consumption is also achieved. (0.35 W, 0.1 W… low heat generation/energy-saving type)
*Continuous energization is possible with the low heat generation/energy-saving circuit.

[Thin slave unit T8 Series compatible]
CC-Link
PROFIBUS-DP
EtherCAT
EtherNet/IP
DeviceNet
CC-Link IE Field Basic(*)
CC-Link IE Field(*)
CC-Link IE TSN(*)
PROFINET(*)
IO-Link(*)
(*) Solenoid valve with ON count function

[Tool-free manual override]
Hand alone operation is possible. Locking/non-locking common use type. With protective cover to prevent misoperation of manual devices due to external force, etc. Safe design so that the cover cannot be closed when the manual lock is engaged.

[Wiring connector upward/lateral common]
Switch easily between upward and lateral facing, just by changing the connector insert position.

Model No. | Product name | Body piping | Port size | Remarks |
---|---|---|---|---|
4GA4※0R | Single valve | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | |
4GB4※0R | Single valve | Base piping | Rc/G/NPT3/8, 1/2 | |
M4GA4※0R | Individual wiring manifold | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | |
M4GB4※0R | Individual wiring manifold | Base piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2 | |
M4GA4※0R-T※ | Reduced wiring manifold | Body piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT3/8 | |
M4GB4※0R-T※ | Reduced wiring manifold | Base piping | Push-in fitting φ8, φ10, φ12, Rc/G/NPT1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only